IESNA:LM-63-2002
[TEST]P1643779
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5C-830-U-T1
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 205W 80CRI 3000K FIXTURE w/ 90° Spill Light Eliminator RIGHT OPTIC AND HOUSE SIDE SHIELD
[LAMP] (80) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25458.9
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 89 90 95 105 115 125 135 145 155 165 175 180 
4273.0 4285.8 4406.5 4523.5 4613.1 4664.3 4629.6 4463.2 4232.8 4024.4 3790.3 3550.8 3340.5 3137.6 2881.6 
2645.7 2376.9 2104.5 1841.2 1545.0 1281.7 1036.7 837.4 707.6 632.6 585.1 539.4 480.9 426.0 365.7 299.9 232.2 155.4 95.1 
34.7 0.0 0.0 
4273.0 4282.2 4404.7 4521.7 4611.3 4669.8 4640.5 4472.3 4252.9 4048.1 3812.3 3567.3 3362.5 3155.9 2914.5 
2664.0 2400.7 2139.3 1863.2 1554.2 1294.5 1049.5 846.6 711.3 634.5 585.1 539.4 482.7 427.9 373.0 309.0 241.4 159.1 96.9 
32.9 0.0 0.0 
4273.0 4273.0 4384.6 4505.2 4607.6 4678.9 4686.2 4561.9 4349.8 4150.5 3943.9 3697.1 3481.3 3285.7 3060.8 
2817.6 2565.3 2296.5 2020.4 1716.9 1422.5 1151.9 916.0 758.8 656.4 603.4 552.2 491.8 440.6 382.1 320.0 254.2 170.0 100.6 
31.1 0.0 0.0 
4273.0 4300.4 4401.0 4534.5 4649.7 4755.7 4825.2 4774.0 4646.0 4477.8 4278.5 4053.6 3828.7 3607.5 3395.4 
3155.9 2899.9 2623.8 2329.4 2013.1 1676.7 1354.9 1075.1 855.7 716.7 638.1 581.4 522.9 460.8 404.1 341.9 274.3 193.8 
115.2 40.2 1.8 0.0 
4273.0 4295.0 4382.7 4519.9 4653.3 4794.1 4931.3 5008.0 4995.2 4909.3 4761.2 4567.4 4355.3 4130.4 3918.3 
3695.2 3439.3 3163.2 2846.9 2519.6 2119.1 1751.6 1378.6 1076.9 850.2 705.8 618.0 555.8 488.2 420.5 352.9 281.6 206.6 
120.7 47.5 3.7 0.0 
4273.0 4296.8 4369.9 4505.2 4658.8 4830.7 5013.5 5198.2 5326.2 5359.1 5333.5 5286.0 5190.9 5044.6 4850.8 
4631.4 4401.0 4119.4 3783.0 3408.2 2963.9 2457.4 1954.6 1506.6 1150.1 885.0 722.2 603.4 521.1 444.3 362.0 292.5 
213.9 128.0 54.9 3.7 0.0 
4273.0 4307.8 4368.1 4488.8 4651.5 4839.8 5048.3 5254.9 5478.0 5702.8 5894.8 6046.6 6170.9 6282.5 6362.9 
6370.2 6300.7 6116.1 5819.9 5395.7 4867.3 4212.7 3439.3 2654.9 1945.4 1429.8 1073.3 813.6 636.3 519.3 427.9 327.3 
241.4 157.2 73.1 7.3 0.0 
4273.0 4300.4 4349.8 4452.2 4589.3 4788.6 5006.2 5229.3 5468.8 5726.6 6002.7 6306.2 6629.9 7010.2 7452.6 
7911.6 8339.4 8747.2 9138.5 9487.7 9692.5 9644.9 9218.9 8213.3 6611.6 4748.4 3062.6 2071.6 1428.0 925.2 660.1 
477.2 325.5 199.3 100.6 14.6 0.0 
4273.0 4287.6 4335.2 4417.5 4529.0 4688.1 4876.4 5084.8 5311.6 5518.2 5752.2 5982.6 6247.7 6640.8 7178.4 
7858.6 8571.6 9476.7 10551.8 11733.0 13237.8 14764.5 16459.5 18236.7 20077.9 21399.8 22048.9 20701.4 15068.0 
8767.3 4218.2 2020.4 877.6 418.7 182.8 43.9 0.0 
4273.0 4265.7 4311.4 4382.7 4486.9 4627.7 4775.8 4962.3 5123.2 5284.1 5468.8 5596.8 5741.2 6010.0 6406.8 
6911.4 7430.7 8032.3 8946.5 10156.9 11807.9 13857.6 16534.4 19949.9 24222.9 28872.6 32759.8 33834.9 28179.6 
18127.0 9186.0 4071.9 1634.6 1857.7 1276.2 477.2 0.0 
4273.0 4296.8 4344.3 4419.3 4523.5 4671.6 4825.2 5009.9 5179.9 5329.8 5510.9 5626.1 5765.0 6010.0 6408.6 
6915.1 7410.6 7982.9 8875.2 10034.4 11595.9 13548.6 15868.9 18856.5 22723.6 27382.4 32428.9 35509.8 31750.5 
20988.5 10460.4 4390.0 1620.0 2130.1 1428.0 327.3 0.0 
4273.0 4287.6 4337.0 4412.0 4516.2 4658.8 4814.2 5000.7 5176.3 5337.2 5512.7 5633.4 5772.3 6024.6 6430.6 
6942.5 7419.7 8017.6 8926.4 10060.0 11652.5 13592.5 16026.1 19039.4 23016.2 27744.5 32604.4 35475.0 31421.4 
20781.8 10343.4 4311.4 1625.5 2174.0 1407.9 287.1 0.0 
4273.0 4267.5 4324.2 4401.0 4519.9 4677.1 4847.1 5050.1 5254.9 5437.7 5655.3 5812.6 6000.9 6311.7 6767.0 
7361.2 7935.4 8703.3 9778.4 11122.3 13076.9 15530.6 18468.9 22273.8 26312.8 29980.6 32299.1 31809.1 25775.3 
16772.1 8809.3 3922.0 1448.1 1420.7 1009.3 338.3 0.0 
4273.0 4293.1 4366.3 4474.1 4607.6 4801.4 5026.3 5275.0 5538.3 5814.4 6136.2 6459.8 6816.4 7258.8 7880.5 
8573.5 9350.5 10250.1 11296.0 12429.6 13645.5 14960.1 16344.3 17677.2 18834.6 19555.0 19211.2 16572.8 10862.7 5776.0 
2960.2 1380.5 652.7 320.0 144.4 43.9 0.0 
4273.0 4311.4 4397.4 4534.5 4686.2 4889.2 5137.9 5408.5 5712.0 6035.6 6342.8 6657.3 6999.2 7361.2 7765.3 
8129.2 8443.7 8716.1 8977.6 9133.0 9105.5 8776.4 8070.7 6882.2 5348.1 3642.2 2386.1 1656.6 1212.2 841.1 607.0 
440.6 301.7 188.3 96.9 18.3 0.0 
4273.0 4351.6 4455.9 4594.8 4766.7 4971.5 5227.5 5485.3 5721.1 5916.8 6112.4 6273.3 6372.0 6403.1 6379.4 
6313.5 6180.1 5960.7 5633.4 5136.0 4580.2 3989.6 3243.6 2439.1 1746.1 1312.8 996.5 789.9 639.9 533.9 444.3 338.3 
250.5 164.6 82.3 11.0 0.0 
4273.0 4366.3 4477.8 4620.4 4792.3 5008.0 5209.2 5368.2 5457.8 5498.1 5481.6 5388.4 5251.2 5081.2 4894.7 
4689.9 4437.6 4135.9 3764.7 3373.4 2909.0 2380.6 1822.9 1391.4 1064.1 848.4 720.4 632.6 554.0 471.7 378.5 305.3 
226.7 146.3 62.2 5.5 0.0 
4273.0 4369.9 4492.4 4633.2 4797.8 4967.8 5090.3 5119.6 5106.8 5028.2 4863.6 4651.5 4424.8 4207.2 4000.6 
3755.6 3519.7 3254.6 2921.8 2545.2 2121.0 1652.9 1298.2 1000.1 826.4 727.7 652.7 588.8 512.0 433.3 362.0 290.7 217.6 
133.5 54.9 5.5 0.0 
4273.0 4357.1 4483.3 4625.9 4775.8 4887.4 4909.3 4849.0 4726.5 4552.8 4337.0 4101.1 3881.7 3669.6 3421.0 
3212.5 2995.0 2726.2 2398.9 2053.3 1641.9 1289.0 1016.6 839.2 749.7 680.2 627.1 565.0 479.0 420.5 356.5 290.7 210.3 
128.0 51.2 1.8 0.0 
4273.0 4357.1 4488.8 4627.7 4757.6 4812.4 4761.2 4642.4 4466.8 4254.7 3998.8 3764.7 3547.1 3320.4 3088.2 
2879.8 2654.9 2373.3 2064.3 1718.7 1362.2 1080.6 874.0 771.6 696.6 649.1 599.7 519.3 460.8 398.6 338.3 270.6 193.8 
118.8 45.7 0.0 0.0 
4273.0 4335.2 4474.1 4609.5 4724.6 4755.7 4677.1 4529.0 4327.9 4092.0 3832.4 3607.5 3377.1 3150.4 2929.1 
2718.9 2484.8 2219.7 1907.0 1541.4 1234.2 989.2 819.1 738.7 674.7 636.3 586.9 508.3 449.8 387.6 323.6 254.2 173.7 109.7 
40.2 0.0 0.0 
4273.0 4338.8 4477.8 4614.9 4726.5 4748.4 4660.6 4507.1 4298.6 4066.4 3814.1 3581.9 3358.8 3124.8 2903.5 
2704.2 2451.9 2179.5 1876.0 1526.7 1214.1 972.7 811.8 736.9 672.9 634.5 586.9 508.3 448.0 385.8 320.0 246.8 162.7 102.4 
36.6 0.0 0.0 
